Oil and Oil/Air Cooled Mutliple Disc Clutches & Brakes

Oil and Oil/Air Cooled Mutliple Disc Clutches & Brakes

Airflex Oil Cooled Hydraulic Clutches are multiple-disc units available in stationery or rotating cylinder design. They are intended for use with a spray, splash or through the shaft lubricating system; where high speeds are encountered and a high torque/small envelope ratio is required. The are also suitable for air actuation.

Airflex Oil/Air Cooled Magnetic Clutches & Brakes are stationary field, multiple-disc units actuated by electromagnetic force. The units can be furnished with disc packs for either wet or dry operation. Operation in oil is recommended where high speeds, high cyclic rates and heavy loads are encountered and where wear must be minimized.