Single Passage Rotorseal
Single Passage Rotorseal
Type RH
Types AA2, B3 and C2
Internal Rotorseal
- Created for applications that require a large flow, single passage rotorseal.
- This design incorporates a mounting flange for attachment to the machinery shaft or assembly.
- External American National Pipe Threads are provided on the inlet rotorseal shaft to facilitate supply line connections.
- Port Sizes - 0.75", 1.0", 1.25", 1.50", 2.0"
Types AA2, B3 and C2
- This group of rotorseals will handle most medium volume, single passage requirements.
- External threads on the seal shaft and standard pipe threads on the inlet port make installations an easy job.
- Housing Port Sizes - 1/8", 3/8", 1/2"
Internal Rotorseal
- Created for applications where axial length is critical and space is not available for an overhung rotorseal.
- The internal design and components of the Internal Rotorseal are the same as those used in the single passage rotorseals.
- Port Sizes - 1/8", 3/8", 1/2"
Catalogue
Rotorseals and Quick Release Valves (PDF, 1650KB)
Installation, Operation & Maintenance Manual(s)
Models AA2, B2, B3 & C2 IOM(PDF, 168KB)
Type RH IOM (Blue Housing) (PDF, 310KB)
Type RH IOM (Red Housing) (PDF, 151KB)
Technical Specifications
Rotorseal Tech Specs (PDF, 491KB)
Rotorseals and Quick Release Valves (PDF, 1650KB)
Installation, Operation & Maintenance Manual(s)
Models AA2, B2, B3 & C2 IOM(PDF, 168KB)
Type RH IOM (Blue Housing) (PDF, 310KB)
Type RH IOM (Red Housing) (PDF, 151KB)
Technical Specifications
Rotorseal Tech Specs (PDF, 491KB)