CTE
Airflex CTE drum style brakes are spring-applied, air released and develop greater torque than the Type CS. Their design and construction are ideal for moderate speed, high torque, cyclic applications. The brake is bi-directional, developing approximately the same torque in either direction of drum rotation.
- Static Torque Capacities* Up To: 108,350 lb·in, 12.200 N·m
- Typical Applications: Conveyors, drag lines, hoists, power shovels, stamping presses
- Standard Sizes: 12CTE237, 18CTE300, 24CTE500
Catalogue
Spring Applied Brakes (PDF, 976KB)
Installation, Operation & Maintenance Manual(s)
Type CTE IOM (PDF, 274KB)
Technical Specifications
CS & CTE Tech Specs (PDF, 426KB)
Application Selection Chart(s)
Spring Brake Application Selection (PDF, 51KB)
Spring Applied Brakes (PDF, 976KB)
Installation, Operation & Maintenance Manual(s)
Type CTE IOM (PDF, 274KB)
Technical Specifications
CS & CTE Tech Specs (PDF, 426KB)
Application Selection Chart(s)
Spring Brake Application Selection (PDF, 51KB)