WCSB
Airflex WCSB elements are air applied, water and air cooled, multiple disc brakes designed for heavy-duty brake/tensioning applications. They are similar to the WCB line except for a feature that allows for greater control of the braking/tensioning function.
- The WCB element features dynamic tensioning, static holding and emergency stopping which are provided by one brake removing the need for multiple braking systems
- The WCB element also features a specially formulated friction material, interfacing with a copper alloy surface which eliminates the stick-slip characteristics associated with the ordinary frictional devices.
- Torque Capacities* Up To: 5,058,625 lb·in, 571.119 N·m
- Thermal Capacities Up To: 3,900 HP, 2.908 kW
- Typical Applications: Drawworks, mooring systems, log yarders
- Standard Sizes: 224WCSB,324WCSB, 424WCSB, 236WCSB, 336WCSB, 436WCSB, 248WCSB, 348WCSB, 448WCSB
Catalogue
Water Cooled Brakes (PDF, 693KB)
Installation, Operation & Maintenance Manual(s)
Type WCSB Tensioner Brake IOM(PDF, 2MB)
Type WCSB Tensioner Brake IOM (Mandarin) (PDF, 1MB)
Type WCSBEP Tensioner Brake(PDF, 1MB)
Technical Specifications
WCSB Tech Specs (PDF, 244KB)
Application Selection Chart(s)
WC Application Selection (PDF, 580KB)
Water Cooled Brakes (PDF, 693KB)
Installation, Operation & Maintenance Manual(s)
Type WCSB Tensioner Brake IOM(PDF, 2MB)
Type WCSB Tensioner Brake IOM (Mandarin) (PDF, 1MB)
Type WCSBEP Tensioner Brake(PDF, 1MB)
Technical Specifications
WCSB Tech Specs (PDF, 244KB)
Application Selection Chart(s)
WC Application Selection (PDF, 580KB)