Argo-Tech Brand Engine Supplier Quality Documents
Supplier Quality Escape Notification
Quality Personnel Contact List
Mark Kuhar Supplier Quality Assurance Manager office (216) 692-5567 cell (216) 496-9586
Gregory A. Lallathin Quality Assurance Manager office (216) 692-5038 cell (216) 870-9020
In the event of a Quality Escape, the Supplier is required to contact a purchasing representative. If the cognizant purchasing agent cannot be reached, the Supplier must speak to another purchasing representative.
Supplier Quality Documents Downloads
| Quality Control Procedures (QCPs) | |||
| QCP 2.4 - Visual Acuity Requirements For Visual Evaluation Rev. Y | 4/12/10 | 107 KB | |
| QCP 5.0 - Control of Purchases Rev. P | 3/16/11 | 54 KB | |
| QCP 5.3 - Receiving Inspection Procedure Rev. AC | 9/9/10 | 82 KB | |
| QCP 5.4 - Source Inspection Rev. T | 12/11/08 | 60 KB | |
| QCP 5.5 - Certified Supplier Program Rev. H | 12/05/11 | 82 KB | |
| QCP 5.7 - Vendor Survey and Audit Procedure Rev. AE | 11/11/11 | 62 KB | |
| QCP 5.8 - Quality Requirements for Suppliers and Subcontractors Rev. AH | 4/4/11 | 121 KB | |
| QCP 5.8.2 - Supplier Packaging Specification Rev. D | 3/7/07 | 74 KB | |
| QCP 13.0 - Control of Quality Records Rev. AF | 9/13/11 | 106 KB | |
| QCP 15.1 - Acceptance Sampling Inspection Rev. Z | 5/5/10 | 225 KB | |
| QCP 21.0 - Software Quality Assurance Program Rev. H | 1/12/07 | 80 KB | |
Approved Special Processors | |||
| SPL | 2/28/12 | 44 KB | |