Char-Lynn
Char-Lynn® steering controls, general purpose motors, including spool valves motors, disc valves motors, and other high-performance motors have been Eaton products since 1970. Known for their quality and performance, these highly cost-effective, industry leading products are widely used by original equipment manufacturers in a broad range of industrial and consumer vehicles and equipment. Char-Lynn products are available worldwide through the Eaton distributor network.
Geroler/Geroter Motors
Char-Lynn® low-speed, high-torque hydraulic motors deliver from 200 to 45,000 in-lbs. of torque at operating speeds up to 2,000 rpm and offer options including integrated brakes, 2-speed operation and speed sensors. They exceed the demanding requirements of the mobile vehicle and industrial machinery markets and help you build a reputation for dependability.
Steering
Eaton Char-Lynn has been in the steering business for decades, emerging as an industry leader with millions of units distributed and millions of satisfied customers.