Everflex
Eaton has pioneered the production of Everflex® Teflon® (PTFE) hose for high and low temperature applications requiring chemical resistance, low coefficient of friction, flexibility, and non-aging characteristics are required. Since 1961, Everflex® has been the premier brand of Teflon hose products for truck, chemical, hot melt, paper and pulp, hot presses, steam, packaging, paint, machinery and many other demanding applications.
Teflon® is a registered trademark of DuPont.
Teflon® is a registered trademark of DuPont.
PTFE
Teflon® hose for very high temperature applications as well as low temperature where a broad range of chemical resistance, low coefficient of friction, flexible, and non-aging is required.