Everflex

Everflex

Eaton has been a pioneer in the production of hoses made with Teflon® resin. Everflex hoses are ideally suited for use in applications where high and low temperature, chemical resistance, low coefficient of friction, flexibility, and non-aging characteristics are required. Since 1961, Everflex has been the premier brand of hose products made from Teflon resin for use in truck, chemical, hot melt, paper and pulp, hot presses, steam, packaging, paint, machinery and many other demanding applications.


Teflon® is a registered trademark of DuPont used under license.