Eaton 430mm Clutch

Eaton 430mm Clutch

Eaton has expanded its aftermarket portfolio for the NAFTA trucking industry with the addition of a new replacement clutch for Volvo I-Shift and Mack mDrive automated transmissions. Designed for longevity and to extend the life of later life-cycle trucks, the Eaton Push Wear-Thru clutch with organic facings will initially be offered in 232mm and 254mm damper sizes to work with Volvo and Mack automated transmissions paired with the 11 liter and 13 liter engines.

Product Snapshot
Part Number: 104460-1 (6 Spring Damper)
Damper Diameter: 232mm
Torque Capacity: 2150Nm / 1650 ft-lbs.
Spline: 50x46-24N
Mass (kg): 47.2
 
Part Number: 104461-1 (5 Spring Damper)
Damper Diameter: 254mm
Torque Capacity: 2600Nm / 1850 ft-lbs.
Spline: 50x46-24N
Mass (kg): 46.6
  Specifications Guide