ECA Clutch

ECA Clutch

The ECA Clutch has been designed and engineered for Eaton’s top-of-the-line UltraShift PLUS and Fuller Advantage Automated transmissions. This clutch system offers the durability and performance necessary to withstand the high actuation conditions and associated with automated transmission systems. This clutch has been developed for a wide range of customer applications from Linehaul to Vocational to meet with the many specific automated transmissions offered by Eaton.

 

Product Snapshot
Available sizes inches (mm) 15.5 (394)
Disc material: Ceramic
Max Torque (lbs.ft.): 2250
Spline size: 2 inches - 14 tooth spline
  Specifications Guide