UltraShift DM Centrifugal Clutch

UltraShift DM Centrifugal Clutch

Eliminates the need for a clutch pedal and helps to maximize clutch life. At the front of the UltraShift™ 6, 10 and 13-speed transmissions is the UltraShift DM clutch, which engages and disengages without an in-cab pedal. The AutoClutch uses a traditional two-plate configuration for heavy duty and single-plate for medium duty, complete with soft rate dampers and ceramic facings for smooth engagement.​



Product Snapshot
Available sizes inches (mm) 14 inch; 15 inch
Disc material: Ceramic
Medium Duty Torque Capacity: 700 ft/lbs
Medium Duty Input Shaft: 1.75 / 10
Heavy Duty Torque Capacity: 1650-1750 ft/lbs
Heavy Duty Input Shaft: 2.00 / 10
  Specifications Guide