Angle Ring

Angle Ring

The key feature of the Eaton Fuller Angle-Ring Clutch is its belleville spring and lever design which makes constant plate load possible. Because of this, the Angle-Ring Clutch maintains good engagement throughout its entire life. The spring is isolated from the pressure plate virtually eliminating damage from heat transfer.

For service operations, a unique feature of the Angle-Ring is that it is an excellent retrofit clutch. Compact in size, the clutch easily and quickly fits into shallow bell housings.


Product Snapshot
Available sizes: 14" (350 mm); 13" (330 mm); 12.2" (310 mm)
Disc material: Ceramic
Weight: 35 lbs.
Height: 3"
Spline sizes: Various
Bolt patterns: Multiple
  Specifications Guide