Easy Pedal Advantage Clutch

Easy Pedal Advantage

North America’s No. 1 clutch offers more protection and less maintenance. The Eaton Easy Pedal Advantage® clutch offers maximum uptime and performance. With the use of assist springse Easy-Pedal™ design reduces pedal effort by as much as 50%, increasing driver satisfaction and ease of operation.

Product Snapshot
Available sizes inches (mm): 15.5 (394)
Disc material: Ceramic
Max Torque (lbs.ft.): 1650 - 2250
Spline size: 2 inches
  Aftermarket Catalog