Solo Reman Clutch

Remanufactured Solo and Easy-Pedal Clutches

Now available in 1850 and 2050 lb-ft ratings

Eaton remanufactured clutches are the right choice for price conscious buyers. Remanufactured to exacting standards using 100 percent genuine Eaton components, these clutches are designed for long life and trouble-free operation.

Each remanufactured clutch is disassembled and then remanufactured using Eaton genuine parts. These quality components include like-new driven discs and new intermediate plates which ensure maximum reliability and extended life. The clutch is then inspected to ensure that each component, as well as the finished assembly, adheres strictly to original equipment specs and guidelines. These tough standards result in tough re-manufactured clutches.

Eaton has updated and expanded our portfolio of remanufactured clutches to include higher torque model of self adjusting and manual adjusting clutches. These additional offerings give owners of older vehicles more choices when replacing their clutch.


Product Snapshot
Available sizes inches (mm) 14, 15.5 (350, 394)
Disc material: Ceramic
Max Torque (lbs.ft.): 620 - 2050
Spline size: 1.75 inches; 2 inches
  Aftermarket Catalog