Solo Advantage Clutch

Solo Advantage Clutch

Introducing the next evolution in Eaton’s Advantage clutches. Building on over a hundred years of driveline design experience and millions of miles of proven durability, the new Advantage clutches are the smoothest and most durable clutches Eaton has developed. Read on to learn more about our key design enhancements that make these clutches the best on the market.

 

Product Snapshot
Available sizes inches (mm) 15.5 (394)
Disc material: Ceramic
Max Torque (lbs.ft.): 1650 - 2250
Spline size: 2 inches
  Aftermarket Catalog