Value Line ValueClutch

ValueClutch

Designed for optimal performance at an affordable price.

Now you can invest in a durable, genuine Eaton clutch at about the same price as a non-genuine clutch. The ValueClutch line is designed and manufactured for older generation vehicles that don’t require the advanced design features of Eaton’s new and re-manufactured clutch product lines.

You can choose from 10 clutch part numbers ranging from 1000 to 1650 ft.-lbs. of torque.
 

Product Snapshot
Available sizes inches (mm) 14, 15.5 (350, 394)
Disc material: Ceramic or Organic
Max Torque (lbs.ft.): 1000 - 1700
Spline size: 2 inches
  Aftermarket Catalog