Autoshift transmission

AutoShift®

Operator Ease Combined with Computer Controlled Efficiency

The AutoShift transmission, based on the RT Series manual transmission, is an advanced shift-by-wire system that communicates with the engine utilizing the SAE-J1939 protocol for precise control of the engine and transmission functions.  

Using a three pedal system, the Solo self-adjusting clutch is used only for starting and stopping. Once the vehicle is in motion, AutoShift operates like an automatic transmission, with the efficiency of a manual transmission.

This transmission is currently only available in Australia, Mexico, and South America.




Product Snapshot
Speeds: 18 Forward, 4 Reverse
Torque Capacity Lbs.Ft. (Nm): 1450 - 2250 (1966 - 3050)
Weight Lbs. (kg): 969 (439.53)
Length Inches (mm): 33.1 (840.74)
  Specifications Guide