Fuller Advantage Automated Transmission

Fuller Advantage Series Automated

Eaton Fuller Advantage® Series Automated 10-speed transmissions are the most efficient heavy-duty transmissions available. Precision Lubrication technology reduces oil churning losses and eliminates the need for a transmission cooler. The advanced design trims weight, without sacrificing strength, by replacing the cast iron shift bar housing (manual version), rear cover, and range cylinder with aluminum.

 

The result: up to 1.9% better fuel economy and up to 82 pounds of weight savings versus an Eaton UltraShift PLUS LAS model.


Product Snapshot
Speeds: 10 forward, 2 reverse
Torque Capacity Lbs.Ft. (Nm): 1450-1650 (1996-2237)
Weight Lbs. (kg): 850 (385)
Length Inches (mm): 31.8 (807.7)
  Specifications Guide