UltraShift PLUS

UltraShift PLUS MHP / MXP / VXP

Proven reliability and durability of Eaton Fuller 13- and 18-speed transmissions.

Built upon the Fuller 13- and 18-speed manual transmissions, the UltraShift PLUS Performance Series uses an electronic clutch actuator to provide faster shifting and smoother engagement. At idle, it fully engages the clutch giving the driver ultimate control in challenging situations.

Intelligent shift selection software uses changes in grade, weight and throttle to calculate the most efficient and effective shift points.


Product Snapshot
Speeds:13 or 18 forward, 3 or 4 reverse
Torque Capacity Lbs.Ft. (Nm):1650 - 2250 (2237-3050)
Weight Lbs. (kg):978 (444)
Length Inches (mm):40.61 (1031.49)
Platforms:
  • Multipurpose High Performance (MHP)
  • Multipurpose Extreme Performance (MXP)
 Specifications Guide