UltraShift PLUS

UltraShift PLUS VCS / VMS

Gear Selection Logic and low-speed maneuverability make UltraShift PLUS the smartest transmission for the job.

Through extended low and reverse gear ratio coverage, it provides the lowest ground speed for curbing, creeping, spreading, and paving. For highway construction and dump operations, it is designed with deep reduction and fast, flexible reverse gearing.

The patented shift logic and controls within every UltraShift PLUS constantly adapt based on changes in weight of load, grade, and power, making adjustments to maximize efficiency.


Product Snapshot
Speeds: 10 or 11 forward, 2 or 3 reverse
Torque Capacity Lbs.Ft. (Nm): 1050- 2250 (1424-3050)
Weight Lbs. (kg): 915-978 (415-444)
Length Inches (mm): 31.80-34.90 (807.7 - 888.4)
Platforms :
  • Vocational Active Shifting (VAS)
  • Vocational Construction Series (VCS)
  • Vocational High Performance (VHP)
  • Vocational Multipurpose Series (VMS)
  • Vocational Extreme Performance (VXP)
  Specifications Guide