8LL Transmissions

8LL

The Fuller 8LL transmissions provide drivers with the versatility they need for a mix of on- and off-highway applications. These transmissions offer eight road speed gears and two additional deep reduction ratios in low and reverse.


Product Snapshot
Speeds: 10 forward, 3 reverse
Torque Capacity Lbs.Ft. (Nm): 860-1650 (1166-2237)
Weight Lbs. (kg): 690 (313)
Length Inches (mm): 33.1 (841)
  Specifications Guide