9ALL Transmissions image


Eaton's 9ALL manual high reduction transmissions are designed for special-purpose low-speed applications such as concrete or asphalt spreading operations. The 35.71 to 1 overall ratio coverage maintains pouring speeds even with reduced RPM engines.

Product Snapshot
Speeds: 11 forward, 3 reverse
Torque Capacity Lbs.Ft. (Nm): 1650 (2237)
Weight Lbs. (kg): 671-698 (304-317)
Length Inches (mm): 33.15 (842)
  Specifications Guide