FR Series

FR Series

Eaton's Fuller 10-speed manual transmissions are the standard in transmission performance, reliability and durability. Providing excellent use for both on-highway and vocational applications, installing these throughout a fleet allows drivers and technicians to be familiar with one transmission regardless of the vehicle or environment.


Product Snapshot
Speeds: 10 forward, 2 reverse
Torque Capacity Lbs.Ft. (Nm): 1850 (2509)
Weight Lbs. (kg): 592 (269)
Length Inches (mm): 29.93 (760.2)
  Specifications Guide