Fuller Advantage Series

Fuller Advantage Series Manual

Now available as the standard manual transmission spec at many OEMs, the Fuller Advantage® Series Manual 10-speed transmission is the most efficient heavy-duty manual transmission available. Precision Lubrication technology reduces oil churning losses and eliminates the need for a transmission cooler. The advanced design trims weight, without sacrificing strength, by replacing the cast iron shift bar housing, rear cover, and range cylinder with aluminum.

The result: up to 1.9% better fuel economy and up to 82 pounds of weight savings versus an FR-Series.


Product Snapshot
Speeds: 10 forward, 2 reverse
Torque Capacity Lbs.Ft. (Nm): 1450-1650 (1996-2237)
Weight Lbs. (kg): 541 (245)
Length Inches (mm): 29.9 (760.22)
  Specifications Guide