Super 13

RT-13

Experience versatility and low shift effort in a premium Fuller transmission. This innovative, patented design features a simple mainshaft which is not splined to the auxiliary gear. This unique design eliminates the added mass, drag and inertia of the entire auxiliary section.

During upshifts, where both the lever and splitter button are moved together, the low-inertia mainshaft is quickly brought to synchronous resulting in fast, easy shifts.


Product Snapshot
Speeds: 13 forward, 3 reverse
Torque Capacity Lbs.Ft. (Nm): 1250-2050 (1695-2779)
Weight Lbs. (kg): 714 (324)
Length Inches (mm): 33.1 (841)
Max GCW: Unlimited
Typical Vehicle Types: General Freight, Bulk Hauler, Doubles/Triples, Steel Hauler, Tanker, Livestock Hauler
  Specifications Guide