15 Speed Transmissions

Versatile 15-Speed

‚ÄčEaton's Versatile 15-speed manual transmission provides high-performance for both on-highway and on/off-highway applications. This transmission features ten road speeds plus five deep reduction gears for on/off highway versatility.



Product Snapshot
Speeds: 15 forward, 3 reverse
Torque Capacity Lbs.Ft. (Nm): 1450-1650 (1966-2237)
Weight Lbs. (kg): 696 (316)
Length Inches (mm): 33.1 (841)
  Specifications Guide