5-Speed Synchronized Transmission (GCW 15.5 tons)

The world class shift quality of Eaton's five-speed transmission family leads to high productivity and superior ride comfort for driver and passengers. The highly reliable synchronizers with Eaton friction material features long life and full serviceability.

Flexible vehicle integration with direct or cable control options, hydraulic clutch actuation and more.

Product Snapshot
Speeds: 5 forward, 1 reverse
Torque Capacity Lbs.Ft. (Nm): 600 (443)
Weight (kg): 77.3 (without oil)