5-speed-synchronized-commercial_img

5- & 6-Speed Synchronized Transmissions (GCW 5.5 tons)

Robust, flexible automotive and pickup and deliver truck transmission featuring extremely durable synchronizers for long service life.

Highly flexible; multiple shift linkages and PTO locations. Provides the largest overall ratio in its class to tailor a solution for your needs.


Product Snapshot
Speeds: 5 & 6 forward, 1 reverse
Torque Capacity Lbs.Ft. (Nm): 325 (440)
Weight 4x2 (4x4): 60 kg (57.5 kg)