Transmission-5206_img

6-Speed Synchronized Transmissions (GCW 28 tons)

Eaton's versatile six-speed synchronized manual transmission is available in 3 models and handles up to 825 Nm torque and 28 tons GCW. The overall gear ratio is 7.70-9.03.

Product Snapshot
Speeds: 6 forward, 1 reverse
Torque Capacity (Nm): 700-825
Weight : 134 kg
GCW: 28 tons
Optional : Electromagnetic Retarder