Super 13

9-Speed Synchronized Transmissions (GCW 40-60 tons)

The Eaton nine-speed transmissions are  powerful solutions for all medium and medium/heavy-duty vehicles.

With their compact size and various options, the 9-speeds are the perfect choice for a broad range of  vehicles. Whether you're hauling freight or dirt, these rugged transmissions can meet your needs.

 

Product Snapshot
Speeds: 9 forward, one reverse
Torque Capacity (Nm): 1100 - 2000
Weight (Mass) kg 183 - 250
Center Distance (mm): 125 - 148
Oil capacity (ltr): 8.7 - 11.5
Clutch Housing: SAE 1 & 2