6-Speed Transmissions

Fuller 5 & 6-Speed Transmissions

The robust transmission system combines an industry-preferred Fuller transmission with a Solo self-adjusting clutch to deliver up to 60-70 percent lower life-cycle costs than a conventional automatic, extended component life, increased uptime and improved productivity, with available extended protection plans.​


Product Snapshot
Speeds: 5 forward, 1 reverse
Torque capacity: Lbs.-Ft. (Nm): 660 (895)
Length Inches (mm): 25.6 (650)
Weight 5-speed Lbs. (kg): 369 (167)
  Specifications Guide