Eaton Cummins


Truck on highway

Introducing the Endurant automated transmission

Endurant Automated Transmission

Built from the ground-up, the all-new Endurant™ transmission has intelligently engineered features that protect your investment and make it easy to maintain.

Intelligently engineered

Endurant is the lightest, most efficient 1,850 ft.-lb. capable heavy-duty transmission and includes integrated communication to optimize performance, fuel economy and driver confidence.

Endurant Automated Transmission

Protects your investment

Breakthrough innovations such as a transmission fluid pressure sensor and clutch life prognostics that maximize uptime.​


Easy to maintain

Endurant is head and shoulders above the competition – featuring the industry’s longest lube change interval – 750,000 miles. From the maintenance-free 430mm clutch, to the telematics capabilities through IntelliConnect™, Endurant will help fleets increase productivity.

Endurant transmission product features

Peace of mind

If servicing of Endurant is needed, you’re backed by the Support, Solutions & Expertise of the Roadranger® network. We offer representatives throughout North America, 24/7/365 call center and in-depth computer-based training.


Endurant™ automated transmission brochure

Endurant brochure

Get2Know automated transmissions

Get2Know videos

Stay informed