Detroit Gearless Differential

The power of lockers isn't just for the big rigs. The serious traction provided by Eaton's Gearless® Locker dramatically changes both the fun and function of any ATV. Gearless is a speed sensitive automatic locking differential. It powers both wheels, yet automatically permits differential operation to compensate for wheel speed differences that occur when making a turn or driving over obstacles. By eliminating individual wheel spin-out you will be able to go new places and work on a much greater range of driving surfaces.

Light Utility Vehicles (LUV) that haul loads on construction sites, golf courses and factory floors can also benefit from the smooth locking operation of the Detroit Gearless Locker. This durable and reliable locker increases traction performance on any surface including slippery mud, wet pavement, loose dirt and ice.

The Detroit Gearless Locker doesn't rely on internal gear teeth, so noise is almost non existent. Instead, the units locking power relies on high strength clutch discs energized by a Tunkenel-V Power Driver cross pin.