Standard Package Systems
Eaton’s standard package systems are the industry’s fastest way to obtain mobile and industrial power units, bar manifolds, and integrated motor pumps with the most flexible range of standard configurations. A full range of standard power units can be flexibly configured quickly by customers using Eaton’s Packaged Systems Configurator 2.0 (PSC) which is available on request.
Associated Brand: Eaton, Vickers.
Markets Served:
Here is a complete line of Standard Package Systems offerings
Associated Brand: Eaton, Vickers.
Markets Served:
- Utility
- Mining
- Automotive Plant
- Machine Tools
- Molding
- Primary Metals
- Power Generation
- Port Machinery
- Entertainment
- Civil Engineering
- Construction
Here is a complete line of Standard Package Systems offerings
Industrial Power Units
Eaton’s standard industrial power units are available in vertical, horizontal, L, overhead, JIC, and other configurations to meet customer requirements. They are part of a comprehensive product line that includes mobile and industrial power units, bar manifolds, integrated motor pumps and mobile power units.