Piston Closed Circuit - Mobile Pumps
In addition, Eaton’s Model 72400 and 350 pumps are available with a full range of electrohydraulic enabled controls including electro-proportional, solenoid control with feedback, and hydraulic remote control.
Closed circuit pumps are commonly used on agricultural, construction, earthmoving, forestry, mining, material handling, and turf equipment as well as in the truck and bus and utility industries.
Associated Brands: Dynapower, Eaton
Here is a complete line of Piston Closed Circuit-Mobile offerings
Eaton DuraForce(tm) HPV Pumps
Eaton DuraForce(tm) axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Heavy Duty
Eaton heavy-duty hydrostatic piston pumps are part of a complete package of hydraulic components optimized for the most demanding mobile applications. Eaton Series 1 and Series 2 heavy duty hydrostatic pumps offer operating pressures up to 413 bar (6000 psi) and input speeds up to 4510 rpm while delivering 10,000 hour B10 bearing life for efficient, reliable performance.