Char-Lynn Gerotor/Geroler Motors
The Char-Lynn® brand has been recognized as the industry leader in low-speed, high-torque (LSHT) hydraulic motor technology for more than 45 years. Named after the late hydraulic industry pioneer, Lynn Charlson, Char-Lynn motors are based on what he called the Orbit Principle which gives them their reliable high power density, modularity and economic design. A wide variety of displacements are available in each of the 3 Char-Lynn product families:
These products can be easily customized to a wide variety of application needs.
Here is a complete line of Char-Lynn® Gerotor/Geroler Motors offerings
- Spool valve motors
- Disc valve motors
- VIS (Valve-In-Star) motors
These products can be easily customized to a wide variety of application needs.
Associated Brands:
Char-LynnHere is a complete line of Char-Lynn® Gerotor/Geroler Motors offerings
VIS Motors
Eaton Valve-in-Star (VIS) motors are the next step in the evolution of low speed high torque (LSHT) hydraulic motors. The VIS design provides a more compact package, better efficiency and higher pressure capability than other types of LSHT hydraulic motors. Eaton VIS motors are primarily intended for use in closed loop applications.