Electronics & Software
Eaton’s full line of electronic products and software covers the needs of both mobile and stationary customer applications. The Eaton F(x)® software and electronics portfolio gives customers complete control to program electronics to meet specific application requirements. In addition, pre-programmed, tunable electronics also are available for specific industrial valves, open and closed circuit piston products, and systems. The software can be found in construction, ag and forestry platforms.
Here is a complete line of Electronics & Software offerings
Here is a complete line of Electronics & Software offerings
Closed Circuit Piston Controls
Eaton's broad range of closed circuit hydraulic pump and motor control options include the pre-programmed Maestro electronic control unit and Two Channel Amplifier.
Electronic Remote Control
Eaton’s Ultronics joystick is a ground-breaking design developed and engineered to put the operator in complete control. It combines robust construction with high performance while eliminating the wear issues associated with traditional joysticks.
F(x)Software and Electronics
Eaton’s F(x) software and electronics products support customers developing control programs for electrohydraulic applications.