Industrial Hose
From low-pressure air and water to hazardous chemical transfer, Eaton's Boston products offer a variety of industrial hoses and parts to meet the exact needs of any application.
Eaton industrial hose products are manufactured from a complete range of compounds and reinforcement methods. They are available in a wide array of colors and can be branded to your specifications.
Here is a complete line of Industrial Hose offerings
Eaton industrial hose products are manufactured from a complete range of compounds and reinforcement methods. They are available in a wide array of colors and can be branded to your specifications.
Here is a complete line of Industrial Hose offerings
Air & Multiple Purpose
Eaton multi-purpose hoses are designed to match capability with the job you need to do. Eaton brand products offer a well-rounded choice of hose styles for services ranging from high pressure use in heavy construction to economical hose for light duty agricultural and industrial applications.
General Purpose
Eaton offers a wide variety of thermoset and thermoplastic hoses manufactured out of materials such as (but not exclusive to) EPDM, PVC, PU, and EVA for use in a wide variety of general purpose applications including air, water, pesticide, and light chemical transfer.