Defoliating Equipment
Eaton motors, controlled by electrohydraulic valves, drive fans that gently remove plant leaves without damaging fruit. As a result, harvesters have open access to fruit and can get it to market with fewer passes.
Accumulators
Eaton offers bladder, piston and diaphragm-type accumulators in a wide range of sizes, bladder materials, port configurations and pressure ratings to provide optimum design flexibility.
+ Expand List
Biodiesel Hose
Eaton offers a full range of products approved for biodiesel use in tank to tank transfer, or in high temperature engine applications.
+ Expand List
Connectors
With a wide range of products based on a history of innovation, Eaton Connectors are guaranteed to make the right connection, each and every time.
+ Expand List
Electronics & Software
Eaton's full line of electronic products and software covers the needs of both mobile and stationary customer applications.
+ Expand List
Filters
Eaton has more than a 75-year history of dedication to helping engineers develop, operate and maintain filtration products, as well as cleanliness practices designed to support reliable, high quality power and motion control systems.
+ Expand List
Fittings
Eaton fittings are manufactured to meet all SAE, DOT and other industry requirements using high quality materials. They are specifically tested to work at very high pressures when assembled together with Eaton hoses.
+ Expand List
Hose & Hose Fittings
For years Eaton has been an industry leader in developing new hydraulic hose solutions.
+ Expand List
Industrial Hose
From low-pressure air and water to hazardous chemical transfer, Eaton's Boston products offer a variety of industrial hoses and parts to meet the exact needs of any application.
+ Expand List
Mobile Valves
Eaton mobile valves are engineered to meet the special needs of mobile equipment used in agriculture, construction, material handling, forestry, utilities, lawn and garden equipment and the full range of other mobile applications. Eaton mobile valves offer capabilities and configurations to meet the mobile industry’s most demanding requirements.
+ Expand List
Piston Closed Circuit - Mobile Pumps
Eaton mobile closed circuit piston pumps are designed for use in vehicles using mid-range pump/motor hydraulic systems operating at pressures up to 380 bar (5500 psi) powered by engines of less than 63.4 kW (86 hp).
+ Expand List
Screw-In Cartridge Valves
Eaton’s Vickers brand offers one of the industry’s most comprehensive lines of screw in cartridge valves for use in building custom manifolds and other high-performance hydraulic systems. These products are supported by more than 70 years of Vickers’ hydraulic experience, and Eaton’s global manufacturing and application engineering network.
+ Expand List