Char-Lynn Gerotor/Geroler Motors
- Spool valve motors
- Disc valve motors
- VIS (Valve-In-Star) motors
These products can be easily customized to a wide variety of application needs.
Associated Brands:
Char-LynnHere is a complete line of Char-Lynn® Gerotor/Geroler Motors offerings
Disc Valve Motors
Eaton disc valve motors allow higher flows and higher pressures than spool valve motors, resulting in higher torques and efficiencies. All are available in standard mount, wheel mount, or bearingless configurations with many shaft and port options and speed sensors to meet a broad range of application requirements. Eaton disc valve motors deliver unrivalled quality and are supported by manufacturing systems that ensure on time delivery.
Spool Valve Motors
Char-Lynn spool valve motors distribute pressurized fluid into and out of the orbit gear set (gerotor or geroler) via valve slots integrated into the output shaft which also incorporates hydrodynamic journal bearings. The spool valve section can be optimized for low flow, low speed needs, using a low speed spool option to enhance smooth running performance