Piston Open Circuit - Mobile Pumps
Eaton external gear pumps are available in a wide range of standard configurations, including many with integrated valves and controls. Multi-pump combinations and special designs are also available to fit application needs.
Their combination of efficiency and economy make Eaton external gear pumps the first choice of many customers in the construction, agriculture, material handling, aerial lift, turf care, utility, forestry, mining, earthmoving, molding, primary metal, automotive manufacturing, entertainment, and machine tool industries. They are also widely used in mobile fan drive systems.
Associated Brands: Eaton
Here is a complete line of External Gear Pumps offerings
420 Series
Eaton 420 Series pumps deliver high pressure in a small package to maximize power density. They are ideal solutions for constrained space applications. Eaton 420 Series pumps are available with displacements ranging from 41to 80 cc (2.5 to 4.88 in3) at operating pressures up to 280 bar (4000 psi). Eaton 410 pumps configurations are available to fit popular transmission and PTO packages, including torque control.
PVE Series
A die-cast aluminum housing minimizes weight making PVE Series pumps ideal for unsupported PTO drive applications. Widely used options include mobile pressure compensated, pressure and flow compensated and remote pressure control.