Piston Motors
Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3), and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.
Associated Brands:
Eaton, Vickers, DynapowerMarkets Served:
Here is a complete line of Piston Motors offerings
Mobile Applications-Heavy Duty Piston Motors
The Heavy Duty Eaton® Model Series 1 fixed displacement piston motors and Heavy Duty Eaton® Model Series 1 variable displacement piston motors are well known for exceptional quality and longevity