Piston Open Circuit-Mobile Pumps
Vickers PVM, PVH, PVE, and PVB series pumps are time-proven designs used in automotive, agricultural, and construction equipment applications worldwide.
Eaton medium duty pressure/flow compensated MD PFC pumps are built on designs from Cessna. These also have a long history of performance and reliability.
The new 420 and 620 pumps in the X20 Series offer greater power density and higher operating pressures in a smaller, lighter package.
All of Eaton’s mobile open circuit piston can be easily customized to a wide variety of application needs.
Associated Brands: Eaton, Vickers
Here is a complete line of Piston Open Circuit-Mobile offerings
420 Series
Eaton 420 Series pumps deliver high pressure in a small package to maximize power density. They are ideal solutions for constrained space applications. Eaton 420 Series pumps are available with displacements ranging from 41to 80 cc (2.5 to 4.88 in3) at operating pressures up to 280 bar (4000 psi). Eaton 410 pumps configurations are available to fit popular transmission and PTO packages, including torque control.
PVE Series
A die-cast aluminum housing minimizes weight making PVE Series pumps ideal for unsupported PTO drive applications. Widely used options include mobile pressure compensated, pressure and flow compensated and remote pressure control.