Self-Propelled Sprayers
Eaton boom-leveling manifold assemblies, featuring screw-in-cartridge valves, spool valves, and proportional directional-control valves, help self-propelled sprayers achieve big benefits. Productivity is increased since fertilizer and chemical application accuracy and efficiency are improved, control is automated, and downtime is decreased because of reduced chances of the boom hitting the ground and causing damage.
Biodiesel Hose
Eaton offers a full range of products approved for biodiesel use in tank to tank transfer, or in high temperature engine applications.
+ Expand List
Char-Lynn Gerotor Geroler Motors
Char-Lynn® low-speed, high-torque hydraulic motors deliver from 200 to 45,000 in-lbs. of torque at operating speeds up to 2,000 rpm and offer options including integrated brakes, 2-speed operation and speed sensors. They exceed the demanding requirements of the mobile vehicle and industrial machinery markets and help you build a reputation for dependability.
+ Expand List
Connectors
With a wide range of products based on a history of innovation, Eaton Connectors are guaranteed to make the right connection, each and every time.
+ Expand List
Electronics & Software
Eaton's full line of electronic products and software covers the needs of both mobile and stationary customer applications.
+ Expand List
External Gear Pumps
Eaton external gear pumps combine a small footprint with high torque making them an ideal choice for multiple section applications.
+ Expand List
Filters
Eaton has more than a 75-year history of dedication to helping engineers develop, operate and maintain filtration products, as well as cleanliness practices designed to support reliable, high quality power and motion control systems.
+ Expand List
Fittings
Eaton fittings are manufactured to meet all SAE, DOT and other industry requirements using high quality materials. They are specifically tested to work at very high pressures when assembled together with Eaton hoses.
+ Expand List
Gear Motors
Eaton offers a wide range of bi-directional gear motors with displacements from 7.0 cc to 31.8 cc (0.43 in³ to 1.94 in³)/rev and maximum operating speeds up to 4000 rpm. Many functions, such as valves and controls, are directly incorporated in the products in order to optimize space and costs for the system.
+ Expand List
Hose & Hose Fittings
For years Eaton has been an industry leader in developing new hydraulic hose solutions.
+ Expand List
Industrial Hose
From low-pressure air and water to hazardous chemical transfer, Eaton's Boston products offer a variety of industrial hoses and parts to meet the exact needs of any application.
+ Expand List
Mobile Valves
Eaton mobile valves are engineered to meet the special needs of mobile equipment used in agriculture, construction, material handling, forestry, utilities, lawn and garden equipment and the full range of other mobile applications. Eaton mobile valves offer capabilities and configurations to meet the mobile industry’s most demanding requirements.
+ Expand List
Piston Closed Circuit-Mobile Pumps
Eaton mobile closed circuit piston pumps are designed for use in vehicles using mid-range pump/motor hydraulic systems operating at pressures up to 380 bar (5500 psi) powered by engines of less than 63.4 kW (86 hp).
+ Expand List
Piston Open Circuit-Mobile Pumps
Eaton offers three lines of pumps to deliver the inherent power density, flexibility, and energy efficiency of this design to the greatest possible range of mobile, off-highway and marine applications.
+ Expand List
Screw-In Cartridge Valves
Eaton’s Vickers brand offers one of the industry’s most comprehensive lines of screw in cartridge valves for use in building custom manifolds and other high-performance hydraulic systems. These products are supported by more than 70 years of Vickers’ hydraulic experience, and Eaton’s global manufacturing and application engineering network.
+ Expand List
Transmissions
Eaton's light duty hydrostatic products include single pumps, transaxles and right angle transmissions packaged with gear reductions to deliver a wide range of output speeds that match application requirements.
+ Expand List