Gear Motors

Eaton began manufacturing gear pumps and motors for the growing aerospace industry in the 1960s. Today, these products are delivered to customers worldwide for a broad range of mobile and industrial applications that need higher pressure, quiet operation, long life, and a full range of options and features.

Eaton gear motors offer bi-directional rotation and the ability to integrate functions including valves and controls to produce compact, cost-saving systems. Standard motors can be used singly, or in multiple combinations to meet application requirements, or Eaton can design custom motors for specific applications.

Their cost-effective performance, combined with Eaton’s state of the art innovation and manufacturing processes make Eaton gear motors an ideal choice for a wide range of equipment applications including construction, agriculture, material handling, aerial lifts, and turf care. Eaton gear motors are also widely used in hydraulic fan drive systems for mobile vehicles.

Associated Brands:

Eaton

Markets Served:

  • Agricultural
  • Material Handling
  • Utility
  • Forestry
  • Earthmoving
  • Truck and Bus
  • Turf

Here is a complete line of Gear Motors offerings