Tractors & Row-Crop Planters
Hardworking Eaton components enable tractors and row-crop planters to increase production by the bushel loads. Eaton offers a wide variety of steering control products that make tractors easier to steer, thereby reducing operator effort and fatigue. Steering units with integrated GPS control valves provide precise, automated control of tractors, so work can be completed in fewer passes with minimal overlap and less fuel. GPS automation also enables farmers to work in low-visibility conditions.
Eaton electrohydraulic control systems enable specialty planters to automatically increase or decrease the planting rate as the vehicle speed changes, as well as enable the operator to adjust the rate for varying conditions.
Eaton electrohydraulic control systems enable specialty planters to automatically increase or decrease the planting rate as the vehicle speed changes, as well as enable the operator to adjust the rate for varying conditions.
Biodiesel Hose
Eaton offers a full range of products approved for biodiesel use in tank to tank transfer, or in high temperature engine applications.
+ Expand List
Connectors
With a wide range of products based on a history of innovation, Eaton Connectors are guaranteed to make the right connection, each and every time.
+ Expand List
Filters
Eaton has more than a 75-year history of dedication to helping engineers develop, operate and maintain filtration products, as well as cleanliness practices designed to support reliable, high quality power and motion control systems.
+ Expand List
Fittings
Eaton fittings are manufactured to meet all SAE, DOT and other industry requirements using high quality materials. They are specifically tested to work at very high pressures when assembled together with Eaton hoses.
+ Expand List
Gear Motors
Eaton offers a wide range of bi-directional gear motors with displacements from 7.0 cc to 31.8 cc (0.43 in³ to 1.94 in³)/rev and maximum operating speeds up to 4000 rpm. Many functions, such as valves and controls, are directly incorporated in the products in order to optimize space and costs for the system.
+ Expand List
External Gear Pumps
Eaton external gear pumps combine a small footprint with high torque making them an ideal choice for multiple section applications.
+ Expand List
Hose & Hose Fittings
For years Eaton has been an industry leader in developing new hydraulic hose solutions.
+ Expand List
Piston Closed Circuit-Mobile
Eaton mobile closed circuit piston pumps are designed for use in vehicles using mid-range pump/motor hydraulic systems operating at pressures up to 380 bar (5500 psi) powered by engines of less than 63.4 kW (86 hp).
+ Expand List
Piston Open Circuit-Mobile
Eaton offers three lines of pumps to deliver the inherent power density, flexibility, and energy efficiency of this design to the greatest possible range of mobile, off-highway and marine applications.
+ Expand List
Remanufactured
For more than 80 years, engineers have chosen Eaton and Vickers brand products for their quality, reliability and high performance features.
+ Expand List
Screw-In Cartridge Valves
Eaton’s Vickers brand offers one of the industry’s most comprehensive lines of screw in cartridge valves for use in building custom manifolds and other high-performance hydraulic systems. These products are supported by more than 70 years of Vickers’ hydraulic experience, and Eaton’s global manufacturing and application engineering network.
+ Expand List
Steering
Eaton Char-Lynn has been in the steering business for decades, emerging as an industry leader with millions of units distributed and millions of satisfied customers.
+ Expand List