Piston Open Circuit - Industrial Pumps
Eaton open circuit piston pumps provide the performance and flexibility required to drive a broad range of medium-duty industrial fluid power systems. These pumps are widely used on machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery, and in the oil and gas, civil engineering, and entertainment industries.
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Vickers Hydrokraft PVW & PFW Fixed and Variable Open Circuit Piston Pumps
PVW pumps are available with displacements from 130cc to 750cc (7.93 to 44.55 in3) at operating pressures up to 350 bar (5075 psi).
Vickers Hydrokraft PVX & PFX Fixed and Variable Open Circuit Piston Pumps
PVX pumps are available with displacements from 66 to 250cc (4.03 to 15.26 in3) at operating pressures up to 350 bar (5075 psi).