Industrial Valves
Eaton industrial valves and systems are engineered to provide continuous reliable performance under the most rigorous and demanding operating conditions. Eaton industrial valves are at work all over the world delivering durable, reliable performance across the full spectrum of industrial applications.
Eaton’s Vickers brand industrial valves are used to control machine functions in the harsh environments and under the demanding continuous duty cycles of today’s manufacturing and processing operations. Engineered for reliable performance and long service life, these valves deliver increased productivity and improved performance in the full range of industrial applications. Eaton’s Vickers brand industrial valves can be found anywhere in the world machines are used to cut, groove, bore, clamp, inject, press, form, lift, dig, haul or perform other functions required to keep customers competitive in the global market.
Here is the complete line of Industrial Valves offerings
Eaton’s Vickers brand industrial valves are used to control machine functions in the harsh environments and under the demanding continuous duty cycles of today’s manufacturing and processing operations. Engineered for reliable performance and long service life, these valves deliver increased productivity and improved performance in the full range of industrial applications. Eaton’s Vickers brand industrial valves can be found anywhere in the world machines are used to cut, groove, bore, clamp, inject, press, form, lift, dig, haul or perform other functions required to keep customers competitive in the global market.
Here is the complete line of Industrial Valves offerings
Directional Valves
Eaton's Vickers DG valves mount on industry standard surfaces and provide 3- or 4-way control in a broad range of industrial applications.
Slip-in Cartridge Valves
Eaton slip-in cartridge valves are typically used in systems with relatively high flows of 150 L/MIN (39.6 gpm) or more. They produce more efficient, faster and compact hydraulic systems than conventional valves in these applications.