Piston Open Circuit-Mobile
Vickers PVM, PVH, PVE, and PVB series pumps are time-proven designs used in automotive, agricultural, and construction equipment applications worldwide.
Eaton medium duty pressure/flow compensated MD PFC pumps are built on designs from Cessna. These also have a long history of performance and reliability.
The new 420 and 620 pumps in the X20 Series offer greater power density and higher operating pressures in a smaller, lighter package.
All of Eaton’s mobile open circuit piston can be easily customized to a wide variety of application needs.
Associated Brands: Eaton, Vickers
Here is a complete line of Piston Open Circuit-Mobile offerings
620 Series
Eaton 620 Series pumps deliver high pressure in a small package to maximize power density. They are ideal solutions for constrained space applications. Eaton 620 Series pumps are currently available with a 98 cc (5.98 in3) displacement for operating pressures up to 280 bar (4,000 psi) and input speeds to 2,220 rpm. Versions with 65, 74, and 120 cc (4.0, 4.51 and 7.32 in3) displacements are planned.
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
PVH Series
Eaton’s Vickers PVH Series pumps incorporate the proven inline piston design and precision manufacturing technologies found in Vickers piston pumps in a smaller, lighter package. They are optimized for 250 bar (3625 psi), high flow, continuous duty applications on mobile equipment.