Piston Open Circuit - Industrial Pumps
Eaton open circuit piston pumps provide the performance and flexibility required to drive a broad range of medium-duty industrial fluid power systems. These pumps are widely used on machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery, and in the oil and gas, civil engineering, and entertainment industries.
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Vickers H series Variable Displacement Open Circuit Piston Pumps
PVH series pumps are available with displacements from 57 to 141cc (3.48 to 8.67 in3) at operating pressures up to 250 bar (3625 psi). These pumps have the widest range of control options, including torque limiting.
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.